Window Janisol 1 fire-proof, Unit examplesWindow Janisol 1 fire-proof, Unit examplesWindow Janisol 1 fire-proof, Unit examples
View previous images
View next images
Jansen AG

Window Janisol 1 fire-proof, Unit examples

The Janisol 1 system for windows and fixed glazing as well as the systems for doors and fixed glazing round off the fire safety product range. The system meets fire resistance class E/EW45 for window applications as well as E/EW30 for fixed glazing. The window has an installation depth or 60 mm (window frame) or 64 mm (window casement) and has the same face as the Janisol window. It also impresses thanks to its simple and efficient processing.

Specification
  • Materials / surface finish

    • Galvanised steel

    Element types

    • Single and double-leaf windows, with and without side sections and a skylight
    • Side-hung, tilt-and-turn, bottom-hung and French casement windows
    • Fixed glazing

    Equipment

    • Surface-mounted standard window fitting up to 150kg
    • Lockable aluminium window handle

    Special technical features

    • Installation depth of 60 mm (window frame) or 64 mm (window casement)
    • Window casement of up to 1265 x 2300 mm
    • Filling element thickness from 14 to 40 mm, glass can be installed using dry or wet glazing
    • Narrow face widths: Frame incl. leaf from 82.5 mm, secondary sash 103 mm

    Test certificates

    • System tests in accordance with the EN 14351-1 and EN 16034 product standards
    • Fire resistance E45/EW45
    • Wind load resistance C4 (1600 Pa)
    • Tightness against heavy rain of up to class 8A (450 Pa)
    • Air permeability to class 4 (600 Pa)
    • Load capacity of safety equipment fulfilled
    • Operating forces class 1
    • Sound insulation of up to 43 dB
    • Profile composite technology tested in accordance with EN 14024
Technical specification
  • Unique ref.Window_Janisol-1
  • Collection setSteel windows - Fire safety
  • CollectionJanisol 1
  • TypeObject (single object)
  • Date of publishing2021-06-30
  • Edition number2
  • Depth (mm)60
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryWindows - Opening Hinge
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 1.4 CodeL413
  • Uniclass 1.4 DescriptionWindows
  • Uniclass 2.0 CodeSS-25-30-95
  • Uniclass 2.0 DescriptionWindow Systems
  • Uniclass 2015 CodePr_30_59_98_83
  • Uniclass 2015 DescriptionSteel window units
  • NBS Reference Code25-30-95
  • NBS Reference DescriptionWindow Systems

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe