We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Window Janisol Arte 2.0, horizontal pivot - inward opening

Unique ref.: janisol_arte_20_horizontal_pivot_inward
Brand: Jansen AG
Product family: Steel windows, insulated
Product group: Janisol Arte 2.0
Depth (mm): 60
Date of publishing: 2018-01-09
Edition number: 1
Type: Object (single object)
Download (8)

The second generation of the Janisol Arte window system now offers profiles made from stainless steel and Corten steel as well as a wide range of profiles. The integrated weatherstrip groove simplifies and speeds up fabrication. A large selection of glazing beads is also available in a variety of different materials. The wide range of opening types is ideally suited for the renovation of old windows as well as for modern residential construction. With the narrowest profile face widths of only 25 or 40 mm for fixed glazing and a basic depth of 60 mm, intricate yet stable constructions with a large proportion of glass and excellent thermal insulation can be created.

Materials / surface finish

  • Strip galvanised steel
  • Stainless steel 1.4401
  • Corten

Window types / opening types

  • Side-hung window and window with meeting stile, single and double-vent, inward and outward-opening
  • Inward-opening bottom-hung window
  • Top-hung and projected top-hung window, outward-opening
  • Horizontal pivot window
  • Vertical pivot window
  • Fixed glazing

Fittings 

  • Multi-point locking
  • Surface-mounted fitting version
  • Electric drive

Special technical features
Basic depth of 60 mm

Very narrow face widths:

  • Fixed glazing 25 mm
  • Window vent 20 mm
  • Window meeting stile design 60 mm
  • Easy to fabricate
  • Window sizes up to 1000 x 2400 mm
  • Glass thicknesses of 20 to 47 mm
  • Max. weight 150 kg

Test certificates
CE marking in accordance with product standard EN 14351-1

  • Resistance to wind load C5 (2000 Pa)
  • Watertightness up to class 9A (600 Pa)
  • Sound reduction up to 45 dB
  • Thermal transmittance of Uf from 1.9 W/m2K
  • Air permeability class 4 (600 Pa)
  • Load-bearing capacity of safety devices met
  • Mechanical strength class 4
  • Dangerous substances in accordance with ISO 16000 met
  • Durability class 4 (50,000 cycles)
  • Impact resistance class 4
  • Prefabricated glazing suitable for safety barrier loading DIN 18008-4 met


Material main: Steel
Material secondary: Stainless steel
Designed in: Switzerland
Manufactured in:

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: Pr_30_59_98_83
Uniclass 2015 Description: Steel window units
NBS Reference Code: 59-97
NBS Reference Description: Windows
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Air Infiltration 0.75 m3/h
Angle user to complete
Bullet Resistance Rating False
Cladding - Exterior N
Cladding - Interior N
Colour Exterior user to complete
Colour Interior user to complete
Depth 60 mm
Fabrication Method user to complete
Frame Material steel ¦ stainless steel ¦ corten
Frame Thickness 60 mm
Glass Plane Location inside
Glazing Type different glazing types
Grid Visibility True
Height 590 mm — 1590 mm
Hurricane Resistant Tested False
Installation Style bottom-hung windows inward-opening
Integral Finish user to complete
Integrated Entrance Framing False
Integrates With Windows True
Intended Function light inlet ¦ ventilation
Interior Sash Width 40 mm
Internal Frame Material steel ¦ stainless steel ¦ corten
M Fire Rating N
Method Of Operation electric drives ¦ manually
Number Of Windows In Unit 1
Pattern Y
Peak Height 1590 mm
Static Water Pressure 9A
Thermal Break True
Thermal Transmittance 1.9
Weight 65 kg
Width 390 mm — 1370 mm
Window Style horizontal pivot - inward opening window

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 0
Assett Identifier n/a
Bar Code user to complete
Created By roger.wollhaupt@jansen.com ; info@jansen.com
Created On 2019-01-01T12:00:00 ; 1900-12-31T23:59:59
Description window Janisol Arte - different types - with thermal insulation ; The second generation of the Janisol Arte window system now offers profiles made from stainless steel and Corten steel as well as a wide range of profiles. The integrated weatherstrip groove simplifies and speeds up fabrication.
Installation Date 1900-12-31T23:59:59
Length 0 mm
Name horizontal pivot - inward opening ; Window Janisol Arte 2.0, horizontal pivot - inward opening
Serial Number user to complete
Space n/a
Tag Number user to complete
Warranty Start Date user to complete
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance light inlet ¦ ventilation
Asset Type fixed
Category Pr_30_59_98_83 ; Steel window units
Code Performance n/a
Colour user to complete
Constituents Multi-point locking ¦ Surface-mounted fitting version ¦ Electric drive
Created By roger.wollhaupt@jansen.com ; info@jansen.com
Created On 2019-01-01T12:00:00 ; 1900-12-31T23:59:59
Description window Janisol Arte - different types - with thermal insulation ; The second generation of the Janisol Arte window system now offers profiles made from stainless steel and Corten steel as well as a wide range of profiles. The integrated weatherstrip groove simplifies and speeds up fabrication.
Duration Unit years
Expected Life 20
Features Vertical pivot window opening type ¦ Dry glazing ¦ Fittings options ¦ Profiles with 50 mm face width
Finish Vertical pivot window opening type ¦ Dry glazing ¦ Fittings options ¦ Profiles with 50 mm face width
Grade CE marking
Manufacturer info@jansen.com
Material Strip galvanised steel ¦ Stainless steel 1.4401 ¦ Corten ¦ glass ¦ panel ¦ gasket
Model Number n/a
Model Reference n/a
Name horizontal pivot - inward opening ; Window Janisol Arte 2.0, horizontal pivot - inward opening
Nominal Height 0 mm
Nominal Length 0 mm
Nominal Width 0 mm
Replacement Cost 0
Shape various
Size clear opening width max. 1000 x 2400 mm
Sustainability Performance n/a
Warranty Description suppliers warranty
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit n/a
Warranty Guarantor Labour n/a
Warranty Guarantor Parts n/a

BIMobject®