We are using cookies to provide our services

By using our services you agree to our use of cookies

Window Janisol Arte 2.0, single-vent - side-hung - inward opening

Unique ref.: janisol_arte_20_single_vent_side_hung_inside
Brand: Jansen AG
Product family: Steel windows, insulated
Product group: Janisol Arte 2.0
Width (mm): 1010
Height (mm): 2410
Depth (mm): 60
Date of publishing: 2018-01-09
Edition number: 1
Type: Object (single object)
Download (12)
The second generation of the Janisol Arte window system now offers profiles made from stainless steel and Corten steel as well as a wide range of profiles. The integrated weatherstrip groove simplifies and speeds up fabrication. A large selection of glazing beads is also available in a variety of different materials. The wide range of opening types is ideally suited for the renovation of old windows but also for modern residential construction. With the narrowest profile face widths of only 25 or 40 mm for fixed glazing and a basic depth of 60 mm, intricate yet stable constructions with a large proportion of glass and excellent thermal insulation can be created.

Design benefits:
• Unit thicknesses from 20 to 47 mm
• Uw value from 0.8 W/m2K
• Multi-point window locking
• New materials for profiles: stainless steel and Corten

Materials / surface finishes:
• Galvanised strip
• Stainless steel 1.4401
• Corten

Element types:
• Side-hung and double-vent windows single and double-vent inward or outward-opening
• Bottom-hung windows inward-opening
• Top-hung and projected top-hung windows, outward-opening
• Horizontal pivot windows
• Fixed glazing

Equipment:
• Multi-pint window locking
• Variant for surface-mounted window fittings
• Electric drives

Special technical features:
• Installation depth 60 mm
• Very narrow face widths:
• Fixed lights 25 mm
• Window sashes 40 mm
• Window overlap 60 mm
• Simple fabrication
• Maximum vent sizes 1000x2400 mm


Test certificates:
• CE marking in accordance with product standard EN 14351-1
• Resistance to wind load C5
• Watertightness up to class 9A
• Sound isolation up to 45 db
• Thermal production Uf from 1.9 W/m2K
• Air permeability class 4
• Load-bearing capacity of safety devices: Requirement satisfied
• Mechanical strength class 4
• Dangerous substances ISO 16000 certificated
• Mechanical durability test class 4 (cycles 50'000)
• Impact resistance class 4
• EN 14024
• Prefabricated glazing suitable for safety barrier loading: DIN 18008-4 satisfied


Material main: Steel
Material secondary: Stainless steel
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 78

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
COBIe Type Category: Window
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Air Infiltration 0.75 m3/h
Angle user to complete
Bullet Resistance Rating (Y/N) N
Cladding - Exterior N
Cladding - Interior N
Color - Exterior user to complete
Color - Interior user to complete
Depth 60
Fabrication Method user to complete
Frame Material steel ¦ stainless steel ¦ corten
Frame Thickness 60
Glass Plane Location inside
Glazing Type different glazing types
Grid Visibility (Y/N) Y
Height 440 mm — 2440 mm
Hourly Fire Rating N
Hurricane Resistant Tested (Y/N) N
Installation Style single-vent - side-hung - inward opening
Integral Finish user to complete
Integrated Entrance Framing (Y/N) N
Integrates with Windows (Y/N) Y
Intended Function light inlet ¦ ventilation
Interior Sash Width 40
Internal Frame Material steel ¦ stainless steel ¦ corten
Method of Operation manually
Number Of Windows In Unit 1
Pattern Y
Peak Height 2440
Static Water Pressure 9A
Thermal Break (Y/N) Y
U Value 1.9
Weight 38
Width 440 mm — 1040 mm
Window Style single-vent - side-hung - inward opening window

All BIM objects are real products from real manufacturers confirmed and approved