Door Janisol C4 EI60/EI90, double leaf - outward openingDoor Janisol C4 EI60/EI90, double leaf - outward openingDoor Janisol C4 EI60/EI90, double leaf - outward opening
View previous images
View next images
Jansen AG

Door Janisol C4 EI60/EI90, double leaf - outward opening

Jansen has put the advantages of ceramic to good use. The result is fire protection doors that optimally combine strength with the highest fire protection characteristics. Thanks to the innovative fire protection infill, it is possible to achieve fire resistance classes of up to EI90 with an element thickness of just 70 mm. Fittings, locks and accessories can easily be integrated in the profiles.

Specification
  • Material / surface finish

    • Uncoated steel or strip-galvanised steel, up to EI90 suitable for powder coating or stove-enamelling
    • Stainless steel 1.4301, uncoated or polished

    Element types

    • Single and double doors, with or without side panels and transom windows
    • Partition walls

    Equipment

    • Steel and stainless steel hinges for welding or screw-fit
    • Integrated door closers for EI60
    • Multipoint locks (motorised also available)
    • Designer glazing beads
    • Emergency locks and panic push-bars

    Special technical features

    • Connection to solid wall or lightweight partition wall
    • Central glazed panel
    • Dry glazing and glazing with putty
    • Door heights up to 2.50 m with single-latch lock

    Test certificates

    • Fire resistance classes EI60 and EI90 tested in accordance with EN 1634-1 and DIN 4102-5
    • Fire wall – special design EI120
    • Smoke control in accordance with DIN 18095
    • Smoke control tested in accordance with EN 1634-3
    • Durability (C5) tested in accordance with EN 1191
    • Emergency exit door in accordance with EN 1125 / EN 179
    • Burglar resistance RC (WK) 1 to 3
Technical specification
  • Unique ref.janisol_c4_ei_60_double-leaf_outward_opening
  • Collection setSteel doors - Fire safety
  • CollectionJanisol C4 EI60
  • TypeObject (single object)
  • Date of publishing2016-02-29
  • Edition number5
  • Depth (mm)70
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryDoors - Swing
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 1.4 CodeL41121
  • Uniclass 1.4 DescriptionFiredoors
  • Uniclass 2.0 CodeSS-25-30-20-20
  • Uniclass 2.0 DescriptionDoorset Systems
  • Uniclass 2015 CodePr_30_59_24_52
  • Uniclass 2015 DescriptionMetal doorsets
  • NBS Reference Code25-30-20-20
  • NBS Reference DescriptionDoorset Systems
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
  • CSI MasterFormat 2014 Code08 13 00
  • CSI MasterFormat 2014 TitleMetal Doors
  • OmniClass Number23-17 11 13 15
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe