Publish your products
Janisol door, double leaf - outward opening
Janisol door, double leaf - outward opening
Janisol door, double leaf - outward opening
Janisol door, double leaf - outward opening
Janisol door, double leaf - outward opening
    Jansen AG
    Archived

    Janisol door, double leaf - outward opening

    The high resistance of steel and stainless steel meansthey are perfect for heavily visited buildings such as schools, hospitals, sports centres and the like. Stainless steel adds a graceful look and reduces maintenance to a minimum. Janisol stainless steel is therefore the right choice for shopping malls, railway stations, banks and hotels.

    Specification
    • 01-02-02-01

    Technical specification
    • Unique ref.janisol_double-leaf_outward_opening
    • Product familyInsulated steel systems
    • Product groupDoors & Windows
    • TypeObject (single object)
    • Date of publishing2017-01-10
    • Edition number3
    • Depth (mm)60
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_52
    • Uniclass 2015 DescriptionMetal doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI MasterFormat 2014 Code08 13 00
    • CSI MasterFormat 2014 TitleMetal Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit