We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Door Janisol HI, double leaf - inward opening

Unique ref.: janisol_hi_double-leaf_inward_opening
Brand: Jansen AG
Product family: Steel doors, insulated
Product group: Janisol HI
Depth (mm): 80
Date of publishing: 2017-01-10
Edition number: 2
Type: Object (single object)
Download (10)

The tested and Minergie-certified Janisol HI door system fulfils maximum insulation requirements and, with respect to safety/security and durability, is also suitable for extreme service conditions – such as those in very busy public buildings. With triple glazing, it is easy to achieve doors with excellent thermal conductivity coefficients of UD 1.0 W/m2K. Thanks to high-tech thermal break spacer bars made of glass-fibre reinforced plastic, the new door system also benefits from excellent structural values and achieves top values in system tests (air/water/wind/mechanics). With Janisol HI, Jansen sets new benchmarks in terms of contemporary architecture combined with excellent thermal insulation.

Materials / surface finish

  • Strip-galvanised steel, suitable for powder coating or stove-enamelling

Element types

  • Single and double doors
  • With and without fixed side panels or transom window
  • Opening inwards and outwards

Equipment

  • Steel and stainless steel hinges for welding
  • Integrated door closers
  • Single-latch locks, single-latch locks with top bolting mechanism
  • Multipoint locks (motorised also available)
  • Emergency locks and panic push-bars
  • Designer glazing beads

Special technical features

  • Installation depth 80 mm
  • Infill elements up to 57 mm (triple glazing)
  • Very good structural values, narrow face widths
  • Door leaf sizes up to 3.0 m

Test certificates

  • CE marking in accordance with product standard EN 14351-1
    • EN 12210 Resistance to wind load C4 (1600 Pa)
    • EN 12208 Watertightness up to 6A (250)
    • EN ISO 10140 Sound insulation up to Rw 45 db
    • EN ISO 10077-2 Thermal production Uf > 0.92 W/m2K
    • EN 12207 Air permeability up to class 4 (600 Pa)
  • EN 1192 Classification of strength requirements class 4
  • EN 12219 Resistance to change in temperature up to 3(d) / 3(e)
  • EN 14024 Metal profiles with thermal barrier CW/TC2
  • EN 12400 Mechanical durability class 8 (1'000'000)
  • EN 1125 / EN 179 Emergency exit door
  • Prefabricated glazing suitable for safety barrier loading DIN 18008-4 met


Material main: Steel
Material secondary: Glass
Designed in: Switzerland
Manufactured in:

BIMobject Category: Doors - Swing
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-20
Uniclass 2.0 Description: Doorset Systems
Uniclass 2015 Code: Pr_30_59_24_52
Uniclass 2015 Description: Metal doorsets
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
COBIe Type Category: Ss_25_30_20_25 : Doorset systems
CSI MasterFormat 2014 Code: 08 13 00
CSI MasterFormat 2014 Title: Metal Doors
OmniClass Number: 23-17 11 13 15
OmniClass Title: Steel Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Swing

Name Value
Air Infiltration 12.5 m³/h — 0.75 m³/h
Cladding Material sheet metal (instead of glass filling)
Cladding Material Thickness 3 mm
Colour user to complete
Colour Range NCS ¦ RAL
Door Height 1953 mm — 3053 mm
Door Hinge Reinforcement is not needed
Door Lockset Reinforcement is not needed
Door Width 1270 mm — 2870 mm
Fabrication Method welding
Glazing Thickness 24 mm — 57 mm
Hurricane Resistant Tested False
Installation Type door Janisol HI - double leaf - inward opening
Integral Finish hot-dip galvanised steel strip
Integrated Entrance Framing False
Integrates With Windows False
Intended Function pedestrian access
Material steel galvanised ¦ glass ¦ panel ¦ gasket ; steel
Material - Core hollow
Maximum Door Height 3053 mm
Maximum Door Width 2870 mm
Method Of Operation swing door
Minimum Door Width 1270 mm
Opening Height 1900 mm — 3000 mm
Opening Width 1200 mm — 2800 mm
Pre-Assembled Door And Frame True
Shape rectangular
Sidelight Operable True
Structural Class no
Thermal Break True
Thickness 80 mm
Uniform Structural Wind Load 400 Pa — 1600 Pa
Wall Type door
Warranty suppliers warranty
Weatherstrip Type EPDM ¦ tape and sealing

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 0
Assett Identifier n/a
Bar Code user to complete
Created By roger.wollhaupt@jansen.com ; info@jansen.com
Created On 01.01.2017 12:00:00 ; 31.12.1900 23:59:59
Description door Janisol HI - double leaf - inward opening - with thermal insulation ; The Janisol HI system sets new standards in thermal insulation. Triple glazing doors achieve an excellent coefficient of thermal transmittance of UD 1.0 W/m2K. Thanks to the high-tech insulating bars made from glass fibre-reinforced polyurethane, the new door system achieves excellent static values and its performance has been highly confirmed in numerous tests (air/water/wind/mechanics).
Installation Date 31.12.1900 23:59:59
Length 0 mm
Name door Janisol HI - double leaf - inward opening
Serial Number user to complete
Space n/a
Tag Number user to complete
Warranty Start Date user to complete
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance pedestrian access
Asset Type fixed
Category Ss_25_30_20_25 : Doorset systems
Code Performance n/a
Colour user to complete
Constituents door closer ¦ locks ¦ automatic opener ¦ hinges ¦ handles ¦ drop seal
Created By roger.wollhaupt@jansen.com ; info@jansen.com
Created On 01.01.2017 12:00:00 ; 31.12.1900 23:59:59
Description door Janisol HI - double leaf - inward opening - with thermal insulation ; The Janisol HI system sets new standards in thermal insulation. Triple glazing doors achieve an excellent coefficient of thermal transmittance of UD 1.0 W/m2K. Thanks to the high-tech insulating bars made from glass fibre-reinforced polyurethane, the new door system achieves excellent static values and its performance has been highly confirmed in numerous tests (air/water/wind/mechanics).
Duration Unit years
Expected Life 20
Features diverse applications ¦ new standards in thermal insulation ¦ installation depth 80 mm
Finish user to complete
Grade CE marking
Manufacturer info@jansen.com
Material steel galvanised ¦ glass ¦ panel ¦ gasket ; steel
Model Number n/a
Model Reference n/a
Name door Janisol HI - double leaf - inward opening
Nominal Height 1953 mm — 3053 mm
Nominal Length 0 mm
Nominal Width 1270 mm — 2870 mm
Replacement Cost 0
Shape rectangular
Size clear opening width max. 2800 x 3000 mm
Sustainability Performance n/a
Warranty Description suppliers warranty
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit n/a
Warranty Guarantor Labour n/a
Warranty Guarantor Parts n/a

BIMobject®