Publish your products
Janisol HI door, single leaf - outward opening
Janisol HI door, single leaf - outward opening
Janisol HI door, single leaf - outward opening
Janisol HI door, single leaf - outward opening
    Jansen AG
    Archived

    Janisol HI door, single leaf - outward opening

    The Janisol HI door system fulfils maximum insulation requirements and, with respect to safety/security and durability, is also suitable for extreme service conditions – such as those in very busy public buildings. With triple glazing, it is easy to achieve doors with excellent thermal conductivity coefficients of Ud 1.0 W/m2K. Thanks to high-tech thermal break spacer bars made of glass-fibre reinforced plastic, the new door system also benefits from excellent structural values and achieves top values in system tests (air/water/wind/mechanics). With Janisol HI, Jansen sets new benchmarks in terms of contemporary architecture combined with excellent thermal insulation.

    Technical specification
    • Unique ref.janisol_hi_single-leaf_outward_opening
    • Product familyInsulated steel systems
    • Product groupDoors & Windows
    • TypeObject (single object)
    • Date of publishing2017-01-10
    • Edition number3
    • Depth (mm)80
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inSwitzerland
    Classification
    • BIMobject CategoryDoors - Sets
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_52
    • Uniclass 2015 DescriptionMetal doorsets
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategorySs_25_30_20_25 : Doorset systems
    • CSI MasterFormat 2014 Code08 13 00
    • CSI MasterFormat 2014 TitleMetal Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit