Publish your products
JANSEN CONNEX cito window
JANSEN CONNEX cito window
JANSEN CONNEX cito window
    Jansen AG

    JANSEN CONNEX cito window

    The wood/metal system specially developed for individual windows appeals with its narrow frame profiles and elegant profile face. Visually identical, the latest profile is a seamless addition to the CONNEX system family, thus ensuring a uniform appearance of the building from the inside and out. Whether for new buildings, refurbishments or conversions – the narrow face width of the CONNEX cito frames ensures light-flooded space.Due to the glazing being fitted from the outside, a visibly screwed glazing bar can be omitted. The glazing panels, which are often very large and heavy, can be fitted from the outside without any problems. Furthermore, it is possible to create barrier-free window and door solutions which, in the same element, can easily be combined with fixed lights or wooden windows.

    Specification
    • 03-10-01-04

    Technical specification
    • Unique ref.Jansen_CONNEX_cito_window
    • Product familyWood-Metal systems
    • Product groupDoors & Windows
    • TypeObject (single object)
    • Date of publishing2023-04-20
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryGlass
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_96
    • Uniclass 2015 DescriptionWood window units
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 15
    • OmniClass TitleWood Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Austria
    Germany
    Liechtenstein
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit