Publish your products
JANSEN CONNEX cube window
JANSEN CONNEX cube window
JANSEN CONNEX cube window
    Jansen AG

    JANSEN CONNEX cube window

    The CONNEX cube wood/metal window combines the advantages of wood as a natural material with the good weather resistance of an aluminium outer skin. The window has an attractive appearance: wood on the inside creates a cosy atmosphere; the external aluminium facing – anodised or paint coated – can be adapted to individual client requirements.The CONNEX cube system fulfils the most demanding requirements regarding thermal and sound insulation. Every house with wood-metal windows is "warmly dressed" in winter and the heating works in slow gear. CONNEX cube windows offer a favourable price/performance ratio; they are practically maintenance-free and have a long service life.

    Specification
    • 03-10-01-02

    Technical specification
    • Unique ref.Jansen_CONNEX_cube_window
    • Product familyWood-Metal systems
    • Product groupDoors & Windows
    • TypeObject (single object)
    • Date of publishing2020-09-07
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryGlass
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_96
    • Uniclass 2015 DescriptionWood window units
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 15
    • OmniClass TitleWood Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Austria
    Germany
    Liechtenstein
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit