Publish your products
Falcon Ergonomic Mesh Chair
Falcon Ergonomic Mesh Chair
Falcon Ergonomic Mesh Chair
    JasonL

    Falcon Ergonomic Mesh Chair

    Introducing Falcon, your go-to Ergonomic Mesh Chair for a workspace that blends comfort seamlessly with contemporary design. My rounded curved back finishes enhance the visual appeal of your workspace while providing the utmost comfort. Experience all-day coolness with my sleek, breathable mesh back, allowing optimal airflow.

    I prioritize personalized comfort, offering adjustable lumbar support and customizable seat height tailored to your preferences. My seat slide adjustment feature caters to individuals of varying heights, providing different depths for a truly personalized sitting experience.

    My advanced synchro mechanism with 4 locking positions and 4D adjustable PU armrests adapts to your movements, ensuring versatility and comfort throughout your workday. Whether in sophisticated black or light grey, I seamlessly fit into any office or home setting.

    Certified with both GREENGUARD and GREENGUARD Gold, I meet strict emissions limits, ensuring quality compliance with BIFMA X7.1. My Gold Certification, with health-based criteria and lower VOC emissions, makes me suitable for various environments, from offices to healthcare facilities.

    I undergo routine testing and manufacturing process reviews to minimize my impact on the indoor environment. Choose me for a perfect fusion of style, comfort, and certified advanced features in your workspace. Elevate your work experience with me.

    Specification
    • Assembly required: Yes

      Warranty (years): 10

      Maximum load (kg): 120

      Back height (mm): 600

      Back width (mm): 470

      Seat height (mm): 475-575

      Seat width (mm): 480

      Seat depth (mm): 490

      Back tilt adjustable: Yes

      Tension adjustable: Yes, automatic tension control

      Mechanism: Synchro mechanism with 4 x locking position

      Seat foam: Moulded foam

      Lumbar support: Yes

    Technical specification
    • Unique ref.Falcon-Ergonomic-Mesh-Chair
    • Product familyOffice Chairs
    • Product groupFalcon Office Chair
    • TypeObject (single object)
    • Date of publishing2025-03-20
    • Edition number1
    • Height (mm)1145
    • Width (mm)660
    • Depth (mm)650
    Related
    • Material mainFabric
    • Material secondaryNylon
    • Weight Net (Kg)16
    Classification
    • BIMobject CategoryFurniture - Office Chairs

    Region availability

    Oceania
    Australia