Publish your products
Nest Phone Booth
Nest Phone Booth
Nest Phone Booth
    JasonL

    Nest Phone Booth

    Hello! I'm the Nest Phone Booth, your haven for confidential calls and video conferences. I ensure disturbance-free communication, featuring a dedicated area for a single chair to enhance your focus during crucial meetings. Effortlessly coordinating the wall paneling colors with your internal furniture ensures a chic and harmonious atmosphere for your discussions.

    Equipped with dual GPO power outlets (USB and USB-C), a motion sensor, and adjustable fan speed and LED lighting, I have everything you need for a seamless and personalized experience. Experience the perfect blend of functionality and comfort in the Nest Phone Booth, designed to elevate your work and communication.

    My moveable design, with a concealed wheel mobility system, makes me portable and versatile. I am easy to install, dismantle, and move, providing you with the flexibility to create your ideal workspace anywhere. I am Green Guard certified, showcasing my commitment to safety, quality, and sustainability.

    Specification
    • Assembly required: Yes

      Warranty (years): 5 (main frame) and 2 (electrical devices)

      Product weight (kg): 300

      Seats (people): 1

      Main frame: Aviation aluminium frame and powdercoated matt

      Interior panel: Echo panel

      Acoustic materials: 12mm replaceable PET, flame retardent treatments

      Panel: Echo panel light grey, dark grey

      Carpet & floor seal: Anti static and stain resistant low loop pile carpet

      Ventilation: Turbo fan*1 + silent fab*1 24V 0-0.7A MAX16.8W

      Power: 110V-220V, 50-60Hz, 2 GPO Socket and motion sensor (24V motion sensor) 220V/10V integrated socket Usb A + Usb C

      Wall thickness (mm): 45

    Technical specification
    • Unique ref.Nest-Phone-Booth
    • Product familyPods
    • Product groupNest Office Acoustic Privacy Pods
    • TypeObject (single object)
    • Date of publishing2025-03-20
    • Edition number1
    • Height (mm)2326
    • Width (mm)1080
    • Depth (mm)1000
    Related
    • Material mainAluminium
    • Weight Net (Kg)300
    Classification
    • BIMobject CategoryFurniture - Office Booth

    Region availability

    Oceania
    Australia