Publish your products
Monarch Boardroom Chair - Medium Back
Monarch Boardroom Chair - Medium Back
Monarch Boardroom Chair - Medium Back
Monarch Boardroom Chair - Medium Back
    JasonL

    Monarch Boardroom Chair - Medium Back

    Good day! I am the Monarch Boardroom Chair. I am adjustable, with a height range of 960mm to 1040mm. My sleek design and swivel base make me quite a versatile piece - allowing me to fit well in all spaces I'm placed in. I will be sure to accentuate the classiness of your boardroom and provide an inviting yet professional feel to it.

    Specification
    • Assembly required: Yes

      Warranty (years): 5

      Seat material: PU leather

      Frame material: Metal

      Maximum load (kg): 120

      Mechanism: Knee tilt mechanism

      Seat foam: High density foam

    Technical specification
    • Unique ref.Monarch-Boardroom-Chair-Medium-Back
    • Product familyOffice Chairs
    • Product groupMonarch
    • TypeObject (single object)
    • Date of publishing2025-03-21
    • Edition number1
    • Height (mm)1040
    • Width (mm)680
    • Depth (mm)585
    Related
    • Weight Net (Kg)15.5
    Classification
    • BIMobject CategoryFurniture - Office Chairs

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit