Publish your products
Mondo Round Small Back Lounge
JasonL

Mondo Round Small Back Lounge

I'm the Mondo Round Small Back Lounge, the ultimate in comfortable office furniture. Place me in your office, breakout room, reception area or shared space, and let me provide hours of comfort and support. My soft fabric seat, steel base and fixed arms offer longevity, and I can be combined with others to create a larger seating space. Choose from a range of professional colours and fit me in anywhere.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 820

    Width (mm) 515-1085

    Depth (mm) 600

    Warranty (years) 5

    Maximum load (kg) 120 (1 person)

    Product weight (kg) 60

    Seats (people) 1

    Back height (mm) 350

    Back width (mm) 515

    Seat height (mm) 470

    Seat width (mm) 1085

    Seat depth (mm) 450

    Material Fabric

    Frame Steel, powdercoated leg

    Finish Dark grey seat with light grey, light green, light blue back

    Use Suitable for indoor

Technical specification
  • Unique ref.mondo-round-small-back-lounge
  • Product familySofas and Lounges
  • Product groupMondo Office Sogas and Lounges
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
Related
  • Material mainFabric
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit