Publish your products
Productify Activity Based Partition Screen - Whiteboard/ Acoustic Felt Board
JasonL

Productify Activity Based Partition Screen - Whiteboard/ Acoustic Felt Board

Make your space mobile and versatile with me! I am the Productify Activity Based Partition Screen with a magnetic whiteboard on one side and an acoustic panel pin board on the other. Use me as a whiteboard or a pin board. Add wheels and watch me go! Add multiple partitions to increase privacy while reducing noise.

Please note; this product is one partition screen only, image shows front and back of single screen.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 1800

    Width (mm) 1800

    Warranty (years) 5

    Product weight (kg) 15

    Screen width (mm) 1800

    Screen height (mm) 1800

    Screen thickness (mm) 30

    Finish Whiteboards side by side and feltboards side by side or combination of whiteboard and feltboard side by side on either sides

    Edges Straight edge

    Linkable Boards can be linked together

    Pinable Pinnable on feltboard

    Frame Black aluminium frame

    Legs Fixed, castors

    Mobile Yes

    Surface type Whiteboard (magnetic) and acoustic feltboard (pinboard)

    Lockable wheels Yes

Technical specification
  • Unique ref.productify-activity-based-partition-screen-whiteboard-acoustic-felt-board
  • Product familyPartitions
  • Product groupProductify
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainAluminium
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens

Region availability

Oceania
Australia