Publish your products
Tommy Upholstered Chair - Sled Base
JasonL

Tommy Upholstered Chair - Sled Base

I'm the Tommy Tub Chair Fabric - Sled Base, your ideal choice for comfort and professionalism in various settings.

With my fully upholstered fabric seat and strong metal frame, I offer exceptional sturdiness and reliability, even under heavy use. My wide arms and generous back ensure ample support and comfort, making every sitting experience enjoyable.

Perfect for busy professional and commercial environments like offices, salons, and schools, I seamlessly blend into any space with ease.

Available in three colors and multiple leg configurations, I cater to diverse aesthetic preferences. My weight capacity is 120 kg, and I come with a 10-year warranty, ensuring long-lasting satisfaction. Suitable for indoor use, I'm here to enhance your seating experience.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 840

    Width (mm) 560

    Depth (mm) 570

    Warranty (years) 10

    Maximum load (kg) 120

    Product weight (kg) 10

    Back height (mm) 430

    Back width (mm) 550

    Seat height (mm) 460

    Seat width (mm) 480

    Seat depth (mm) 450

    Seat material Fabric fully upholstered

    Leg/frame finish White, black

    Frame material Steel powdercoated leg

    Seat foam Medium density foam

    Use (8 + hours a day for all) Yes

Technical specification
  • Unique ref.tommy-upholstered-chair-sled-base
  • Product familyOffice Chairs
  • Product groupTommy
  • TypeObject (single object)
  • Date of publishing2025-09-18
  • Edition number1
Related
  • Material mainFabric
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia