Publish your products
3153 Professional 3-Way Main Cinema Screen Speaker
3153 Professional 3-Way Main Cinema Screen Speaker
3153 Professional 3-Way Main Cinema Screen Speaker
3153 Professional 3-Way Main Cinema Screen Speaker

    3153 Professional 3-Way Main Cinema Screen Speaker

    The JBL 3153 3-way cinema screen speaker, part of the Cinema Series, delivers fidelity and performance synonymous with the JBL name at a competitive price point for cost-conscious theater owners seeking to offer a premium experience while making the most of their investment.

    The 460-watt 3153 is optimized for small- to medium-sized theaters, delivering high SPLs and covering rooms up to 45 feet (14 m).

    The 3153 is designed for hassle-free deployment and operation, integrating seamlessly with the entire JBL Cinema Series, which includes two subwoofers and a high-power surround. Speakers are conveniently available as complete systems or as individual M/HF and LF modules in separate housings.

    Combine Cinema Series speakers and subs with the JBL CPi2000 cinema processor and Crown XLC amplifiers to build a fully integrated cinema sound solution.

    Features

    • 3-way design offers maximum output, symmetrical 90° x 50° coverage and minimum distortion
    • Optimized waveguide technology delivers a consistent pattern
    • Two drive modes: passive and bi-amp
    • Speakers integrate seamlessly with the entire JBL Cinema Series including 8102 surround and 3181F and 4281F subwoofers
    • Optimize operation using dedicated presets in the JBL CPi2000 cinema processor
    • Built-in crossover network
    • Binding-post connectors on top of LF enclosure are easy to wire and save space behind the screen
    • Transducer-protection circuitry prolongs equipment life
    • 460W rated power
    • 134 dB peak SPL
    • Available as a complete system or as individual M/HF (3132-M/HF) and LF (HPD3159) modules in separate housings
    • 4Ω impedance allows lower-power Crown XLC amplifiers to power the speaker system
    • Frequency response: 50 Hz–18 kHz (-10 dB) (4π)
    • Throw capability of up to 45 ft (14 m) suitable for 80–100-seat cinemas

    More Details

    Premium Sound Without the Premium Price
    With the Cinema Series, it’s never been easier to step into the stunning sound of a JBL cinema system. 3153 screen speakers provide high SPL output and wide coverage, ensuring a thrilling sound experience in every seat. Add 8102 surrounds for complete coverage; pair with JBL Cinema Series 3181F and 4281F subwoofers for superior bass extension.

    Rock-Solid and Reliable
    Trust the Cinema Series to provide peak performance throughout the life of your investment: Systems are designed for superior overall efficiency; transducer-protection circuitry ensures long-term stability.

    Deploy With Ease, Any Way You Please
    The Cinema Series is designed for streamlined system setup and operation in a range of configurations. 3153 screen speakers offer passive and bi-amp drive modes, and are available as complete systems or as individual M/HF and LF modules in separate housings. Cabinet hardware is engineered for maximum versatility, with enclosure-top input terminals and binding-post connectors. Round out your system with 8102 surrounds and the CPi2000 cinema processor.

    Monitor System Health
    Accurate diagnostics help keep your system running at peak performance: Crown XLC amplifiers monitor the status of amplification and speaker loads through third-party control and TMS systems when used with the JBL CPi2000 processor; front-panel indicators monitor key statistics such as signal, clip, bridged operation, power standby and fault.

    Build an Integrated Sound System
    Complete your JBL cinema sound system with the JBL CPi2000 cinema processor, which provides audio enhancement including DSP, room EQ tuning, volume control and system fault detection. The CPi2000 features Cinema Series speaker presets for better sound and performance and easier deployment, and can send amplifier and speaker status to a central TMS (Theater Management System) control system.

    Specification
    • SYSTEM TYPE: 3-way screen

      FREQUENCY RANGE (-10 dB): 50 Hz-18 kHz

      SYSTEM IMPEDANCE: Passive: 4Ω LF: 4Ω M/HF: 4Ω

      CROSSOVER: Bi-amp (MF/HF + LF), full passive

      SYSTEM POWER: Passive: 460W Bi-amp: LF 460W, M/HF 160W

      SENSITIVITY (4 PI): 98 dB

      MAX PEAK SPL (2 PI): 134 dB

      SYSTEM DIRECTIVITY (H x V): 90° x 50° (-30/+20)

      TRANSDUCERS: LF: 1 x 15" MF: 1 x 6.5" HF: 1 x 1" exit

      COMPLIANCE: CE

      MATERIAL: LF Enclosure: MDF M/HF Horn: Plastic

      COLOR/FINISH: Matte black, vinyl

      INSTALLATION: M/HF in one unit

      CONNECTORS: Binding post

      WEIGHT: 33.5 kg (73.85 lb)

      DIMENSIONS (D x W x H): 455 x 560 x 1218 mm (17.91 x 22.05 x 47.95 in)

    Technical specification
    • Unique ref.3153_professional-3-way-main-cinema-screen-speaker
    • Product familyCinema Sound
    • Product groupMedium Format
    • TypeObject (single object)
    • Date of publishing2021-11-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit