We are using cookies to provide our services

By using our services you agree to our use of cookies

;

CBT 1000 Constant Beamwidth Technology ™ Adjustable Coverage Line Array Column

Unique ref.: CBT-1000-Constant-Beamwidth-Technology-Adjustable-Coverage-Line-Array-Column
Brand: JBL Professional
Product family: Installed Sound
Product group: Line Array Speakers
Date of publishing: 2019-06-22
Edition number: 1
Type: Object (single object)
Download (12)

Constant Beamwidth Technology ™ Adjustable Coverage Line Array Column with Asymmetrical Vertical Coverage and Tapered Horizontal Coverage
Expanding upon our highly successful Constant Beamwidth Technology™ breakthrough, the CBT1000 represents the next-generation in pattern control consistency utilizing adjustable vertical coverage and a tapered horizontal waveguide to increase the versatility of aiming the coverage of the loudspeaker to more accurately map to the room geometry in a wide variety of listening spaces.

FEATURES

  • Asymmetrical vertical coverage sends more sound toward far area of room to make front-to-back sound levels more consistent.
  • Components: Twenty-four (24) 25 mm (1 in) extra-high-power soft dome tweeters and six (6) 165 mm (6-1/2”) high-excursion LF drivers arranged coaxially.
  • Constant Beamwidth Technology™ provides constant directivity up to the highest frequencies and reduces out of coverage lobing.
  • Vertical pattern coverage is individually adjustable through a range of four (4) “Pattern Up” angles and four (4) “Pattern Down” coverage angles for a total of sixteen (16) different coverage combinations, all without the use of external DSP processing.
  • Patent-pending Tapered Horizontal Waveguide provides a continuously varying horizontal dispersion (very wide for short-throw, narrower for long-throw) delivering superior coverage in both the front and rear corners of a room.
  • Single-speaker room coverage at high SPL, with little over-splash and strong bass response down to below 40 Hz.
  • Switchable voicing provides flat response in music mode or mid-range presence peak in speech mode.
  • Swivel (pan)/tilt wall bracket included.

Keywords: Harman

SPECIFICATIONS
Components Six (6) 165 mm (6.5 in) LF drivers Twenty-four (24) 25 mm (1 in) HF drivers
Frequency Range (-10 DB) 45 Hz – 20 kHz
Sensitivity (2.83V@ 1m) 102 dB (at highest sensitivity setting: “Point” pattern up, “Point” pattern down, “Speech” voicing, in free space); 95 dB (at lowest sensitivity setting: “Medium” pattern up,“Downfill” pattern down, “Music” voicing in free space)
Nominal Impedance 4 ohms (4 ohms above 1 kHz; 8 ohms below 800 Hz)
Power Capacity 1500 W (6000 W peak), 2 hrs; 1000 W (4000 W peak), 100 hrs
Maximum Input Voltage 65.0 Volts RMS (2 hrs), 130.0 Volts Peak
Max SPL Highest directivity setting: (“Point” pattern up, “Point” pattern down) with “Speech” voicing: 131 dB continuous average pink noise, 134 dB continuous program, 137 dB Peak
Max SPL Highest directivity setting: (“Point” pattern up, “Point” pattern down) with “Music” voicing: 127 dB continuous average pink noise, 130 dB continuous program, 133 dB peak
Max SPL Lowest directivity setting: (“Medium” pattern up, “Downfill” pattern down) with “Speech” voicing: 128 dB continuous average pink noise, 131 dB continuous program, 134 dB peak
Max SPL Lowest directivity setting: (“Medium” pattern up, “Downfill” pattern down) with “Music” voicing: 124 dB continuous average pink noise, 127 dB continuous program, 130 dB peak
Vertical Coverage Settings Coverage is effective (frequency response similar) beyond the traditional -6 dB coverage angles. This is especially useful in compensating for differences in listening distances. Figures show both the -6 dB and -12 dB coverage angles (at 3 kHz). Angles are in reference to cabinet aiming axis. Pattern UP Settings: “Point”: -6dB @ +7°, -12 dB @ +12° “Tight”: -6dB @ +9°, -12 dB @ +15° “Narrow”: -6dB @ +10°, -12 dB @ +20° “Medium”: -6dB @ +13°, -12 dB @ +24° Pattern DOWN Settings: “Point”: -6dB @ -7°, -12 dB @ -12° “Narrow”: -6dB @ -10°, -12 dB @ -20° “Broad”: -6dB @ -17°, -12 dB @ -28° “Downfill”: -6dB @ -20°, -12 dB @ -35°
Horizontal Coverage -pending Tapered Horizontal Waveguide continuously variable. Long-throw (top) section: 100° Middle section: 130° Short-throw (bottom) section: 160°
Recommended High-Pass 35Hz, 24 dB/oct or greater
Low Frequency Drivers 6 pcs, 165 mm (6.5 in) drivers, lightweight neodymium motors, 50 mm (2.0 in) diameter voice coils, copper-capped pole tips to minimize flux modulation and linearize inductance, 16 mm (0.63 in) long coil for high linear drive and high power handling, damped blended textile surround, coated cones for moisture, UV and salt resistance. Magnetically shielded.
High Frequency Drivers 24 pcs, 25 mm (1 in) drivers, neodymium, encased magnet and coated diaphragm for moisture, UV, and salt resistance.
Enclosure Fiberglass reinforced ABS cabinet, powder coated 1050 aluminum grille
Outdoor Capability IP-55 rated, per IEC529, when installed with optional MTC-PC2 cover. ASTM G85 for acid-air/salt-spray (200 hrs.).
Colors Black (RAL9004) or White (-WH) (RAL9016)
Insert Points 14 individual M8 inserts on back panel (20 mm deep) for use with swivel (pan)/tilt bracket(s), forged-shoulder steel eyebolts, swivel rings, and after-market third-party brackets, plus 4 individual M8 inserts on top and 4 on bottom of cabinet end-caps.
Mounting Included two-part swivel (pan)/tilt wall bracket provides continuously variable +/- 45 degree left-right swivel aiming (at no up/down tilt – see Bracket Guide for maximum swivel range at various up/down tilt angles), +/- 15 degree tilt in 1 degree fixed increment points. Fourteen (14) threaded mounting points located on back panel of cabinet conform to industry standard rectangular 127 x 70 mm (5.0 x 2.75 in) pattern for legacy OmniMount® and other compatible third-party brackets. Four (4) threaded mount points on the top end-cap and four (4) on the bottom end-cap. Threaded mounting points can be utilized for suspension. (Always use multiple mounting points.)
Dimensions (H x W x D): 1020 mm x 250 mm x 345 mm (40.2 x 9.9 x 13.6 in)
Net Weight (cabinet): 24.5 kg (54 lbs)
Shipping Weight 38.6 kg (85 lbs)
Included Accessories Two-piece swivel (pan)/tilt wall bracket
Optional Accessories MTC-PC2 terminal panel cover MTC-CBT1K-ACC1 Accessory kit includes: 2 pcs MTC-CBT-FM3 flush-mount brackets 1 pc MTC-CBT-OS3 offset bracket (for CBT 1000+1000E array – works in conjunction with CBT 1000E’s included Coupler Plate for locating CBT 1000E extension cabinet above CBT 1000 instead of below it) MTC-CBT-SUS3 CBT Series suspension bracket kit (2 pcs included to provide top and bottom attachment points)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
IFC classification: Object
UNSPSC name: Audio and visual presentation and composing equipment
UNSPSC code: 4511
Uniclass 1.4 Code: L76116
Uniclass 1.4 Description: Loudspeakers
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 29 11 13
OmniClass Title: Loudspeakers
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved