Publish your products
DS115D 1.15m Active Digital Beam Shaping Column Loudspeaker Array
DS115D 1.15m Active Digital Beam Shaping Column Loudspeaker Array
DS115D 1.15m Active Digital Beam Shaping Column Loudspeaker Array
DS115D 1.15m Active Digital Beam Shaping Column Loudspeaker Array
DS115D 1.15m Active Digital Beam Shaping Column Loudspeaker Array
DS115D 1.15m Active Digital Beam Shaping Column Loudspeaker Array

    DS115D 1.15m Active Digital Beam Shaping Column Loudspeaker Array

    The JBL-DS115D is an active column loudspeaker array designed for sound reinforcement and public address in reverberant spaces such as conference rooms, boardrooms, lecture halls, theaters, and museums. It features JBL’s Digital Directivity Synthesis (DDS) Beam Shaping DSP technology, which allows installers to precisely define listener coverage areas with minimal reflections and maximum direct‑to‑reverberant ratio for clear, intelligible sound – even in the most challenging acoustic spaces.

    The Intellivox DS115D delivers superb speech intelligibility. It provides low-frequency vertical beam control and broad horizontal dispersion, with consistent frequency response and SPL throughout, for uniform audience coverage. This Intellivox loudspeaker is typically used to deliver sound coverage over distances up to 20 meters. It is primarily designed to provide fill in a larger Intellivox installation but is equally suited for standalone applications.

    For integration flexibility, the Intellivox DS115D includes Dante® and analog audio inputs alongside IP control connectivity. A built-in DSP provides processing for DDS beam shaping along with volume control, parametric EQ, user presets, and more. Setup, control, status monitoring, and performance optimization are available with the free WinControl and DDA (Digital Directivity Analysis) software tools.

    Intellivox column loudspeaker arrays are ideal for architecturally sensitive environments with a slim, unobtrusive design that requires no mechanical aiming and can be recessed to blend seamlessly into buildings of all ages and styles. The finish for the standard enclosure is white, and custom color options are available to fit the loudspeaker’s surroundings.

    Features

    • JBL Digital Directivity Synthesis (DDS) Beam Shaping technology enables unrivaled vertical beam control with unlimited coverage possibilities
    • Superb speech intelligibility
    • Dual-redundant Dante audio connectivity plus analog line inputs
    • Integrated DSP with volume control, delay, eight-band parametric EQ, eight user-definable presets, compression, and automatic gain control
    • Built-in ambient sensing microphone
    • IP connectivity for control and management
    • Built-in redundancy and system monitoring features including automatic input switchover and pilot tone detection
    • Free WinControl software for setup, control, and monitoring
    • Simulation available with JBL DDA (Digital Directivity Analysis), as well as CATT-Acoustic, ODEON, and EASE
    Specification
    • Specifications

      Typical Maximum Throw10-20 m / 33-66 ft
      Maximum SPL (30m)Continuous : 85 dB SPL Peak : 88 dB SPL
      Frequency Response (+/-3 dB)130Hz - 20kHz
      Coverage AngleVertical beam shaping (via software) Horizontal: 130°
      Drivers6 x 4” full range 2 x 10 mm tweeter
      Digital InputDante
      Analog InputBalanced Line Level
      Fault MonitoringFailure Relay SPDT 100mA / 24V
      AC Power115V to 230V
      Power Draw (Idle)58VA
      Power Draw (Full Load)325VA
      DimensionsHeight- 1149 mm / 45.3" Width- 134mm / 5.3" Depth- 92mm / 3.6" Weight- 19 kg / 41.8 lbs
      ColorEnclosure and grill : RAL 9010 (white) Speaker baffle : RAL 9011 (black)
    Technical specification
    • Unique ref.ds115d-column-loudspeaker-array
    • Product familyInstalled Sound
    • Product groupColumn Speakers
    • TypeObject (single object)
    • Date of publishing2026-04-17
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States