We are using cookies to provide our services

By using our services you agree to our use of cookies

Interior Door Craft 101 Double

Unique ref.: int_door_craft_101_double_equal
Brand: JELD-WEN Northern Europe
Product family: Interior doors
Product group: Craft
Date of publishing: 2017-06-20
Edition number: 1
Type: Object (single object)
Download (2)
Craft is a contemporary version of the classic hand-built panel doors. Craft gets its character and strength of its composed parts and its surroundings. Therefore these doors fits, both to the old exclusive villa and the modern stylish apartment. Craft is designed for residential and similar usage.


Material main: Wood
Material secondary: Wood
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Estonia
  • Finland
  • Latvia
  • Lithuania
  • Russia

All BIM objects are real products from real manufacturers confirmed and approved