We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Exterior Door Balcony Como ECO Single

Unique ref.: jw_ext_door_balcony_como_eco_os
Brand: JELD-WEN Northern Europe
Product family: Exterior doors
Product group: Balcony
Date of publishing: 2019-10-13
Edition number: 1
Type: Object (single object)
Download (4)
Balcony ECO is an exterior door range with glass , suitable for balconies and backyards. These doors have all the innovative solutions that can be required from a modern door of the highest. With the ECO feature as standard you will have a sustainable, low energy door made of recyclable and traceable natural material to meet high demands for sustainability.


Material main: Wood
Material secondary: Glass
Designed in: Finland
Manufactured in: Latvia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 15
OmniClass Title: Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Estonia
  • Finland
  • Latvia
  • Lithuania
  • Russia

BIMobject SEEK Properties

Doors - Door sets

Name Value
Material Wood
Material - Core Wood

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Wood

BIMobject®