Unique ref.: | jw_ext_door_balcony_po1894_w14_double |
---|---|
Brand: | JELD-WEN Northern Europe |
Product family: | Exterior doors |
Product group: | Balcony |
Date of publishing: | 2019-01-24 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.jeld-wen.fi/ovet/ulko-ovet/ulko_ovivalikoima/tuotesivu/?produc... |
---|---|
Installation instructions: | https://www.jeld-wen.fi/ohjeet/asennus_ja_huolto_ohjeet/ulko_oven_asennuso... |
COBie Product Data Sheet: | |
Product certification: | https://www.jeld-wen.fi/ohjeet/laatu/ce_merkinta/ |
Technical description: | https://www.jeld-wen.fi/ohjeet/ovien-tekniset-tiedot/ulko_ovien_tekniset_t... |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/jeld-wen-northern-europe/product/jw_ext_door_balcony_po1894_w14_double
Material main: | Wood |
---|---|
Material secondary: | EPS |
Designed in: | Finland |
Manufactured in: | Latvia |
BIMobject Category: | Doors - Door sets |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Uniclass 1.4 Code: | JL20 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | PR-59-23 |
Uniclass 2.0 Description: | Doorsets |
Uniclass 2015 Code: | Pr_30_59_24 |
Uniclass 2015 Description: | Doorsets |
NBS Reference Code: | 59-23 |
NBS Reference Description: | Doorsets |
CSI MasterFormat 2014 Code: | 08 10 00 |
CSI MasterFormat 2014 Title: | Doors and Frames |
OmniClass Number: | 23-17 11 00 |
OmniClass Title: | Doors |
CSI UniFormat II Code: | B2030 |
CSI UniFormat II Title: | Exterior Doors |
Name | Value |
---|---|
Door Frame Material | Wood |
Material | Wood |
All BIM objects are real products from real manufacturers confirmed and approved