We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Exterior Door Character Canvas ECO Single

Unique ref.: jw_ext_door_character_canvas_eco_os
Brand: JELD-WEN Northern Europe
Product family: Exterior doors
Product group: Character
Date of publishing: 2019-10-13
Edition number: 1
Type: Object (single object)
Download (4)
Character ECO is a collection of exterior doors with unique design solutions. Its glass openings without strips and screws, sets a new standard for what is possible to create. The finish, the concealed hinges, the solid construction and the patented design solutions also contribute to the exclusive feeling that the Character doors conveys. With the ECO feature as standard you will have a sustainable, low energy door made of recyclable and traceable natural material to meet high demands for sustainability.


Material main: Wood
Material secondary: Glass
Designed in: Finland
Manufactured in: Latvia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 15
OmniClass Title: Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Estonia
  • Finland
  • Latvia
  • Lithuania
  • Russia

BIMobject SEEK Properties

Doors - Door sets

Name Value
Material Wood
Material - Core Wood

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Wood

BIMobject®