Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jeld-wen-northern-europe/products/3a116a4d-9b3e-48e5-9951-8bb74c166b40
Home
Categories
Doors
Sets
Exterior Door Classic Puccini Single
Unavailable in United States
SWEDOOR JW - FINLAND/BALTIC (inactive)
Follow
Exterior Door Classic Puccini Single
Classic is an exterior door range. The designs are inspired by the classic influences of past times combined with all the innovative solutions that can be required from a modern door of the highest class.
Download
Technical specification
Technical specification
Unique ref.
jw_ext_door_classic_puccini_single
Product family
Exterior doors
Product group
Classic
Type
Object (single object)
Date of publishing
2025-01-23
Edition number
1
Links
Links
Product url
https://www.swedoor.ee/Tooted/Exterior-door/Classic/Classic-Puccini-Vaelisuksed
Installation instructions
https://www.swedoor.ee/tugi-ja-tehniline-info/paigaldus/vaelisuste-paigaldusjuhend
Product certification
https://www.swedoor.ee/meist/ce-maergistus
Technical description
https://www.jeld-wen.fi/ohjeet/ovien-tekniset-tiedot/ulko_ovien_tekniset_tiedot/
Related
Related
Material main
Wood
Material secondary
EPS
Designed in
Finland
Manufactured in
Latvia
Classification
Classification
BIMobject Category
Doors - Sets
IFC classification
Door
UNSPSC name
Doors
UNSPSC code
301715
Uniclass 2015 Code
Pr_30_59_24
Uniclass 2015 Description
Doorsets
CSI MasterFormat 2014 Code
08 10 00
CSI MasterFormat 2014 Title
Doors and Frames
OmniClass Number
23-17 11 00
OmniClass Title
Doors
CSI UniFormat II Code
B2030
CSI UniFormat II Title
Exterior Doors
Region availability
Europe
Estonia
Latvia
Lithuania
Similar products
Simpson Door Company
Exterior French & Sash Doors
3.6
(
10
)
Download
Aluprof
MB-45 Door Single Opening Inwards
4.8
(
24
)
Download
Simpson Door Company
Craftsman Collection Doors
3.9
(
7
)
Download
Supa Doors
Louver Doors - True Louver Effect
4.3
(
36
)
Download
Aluprof
MB-79N SI Door Double Outward Opening With Fanlight
4.8
(
15
)
Download
Aluprof
MB-79N SI Panel Door Single AD24 Inward/Outward Opening
4.9
(
21
)
Download