We are using cookies to provide our services

By using our services you agree to our use of cookies

Exterior Door Function F1896 W84 Double

Unique ref.: jw_ext_door_function_f1896_w84_double
Brand: JELD-WEN Northern Europe
Product family: Exterior doors
Product group: Function
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (2)
Function is an exterior door range with designs inspired from both the 1930s functionalism and the neo-functional style that we are experiencing today. The doors have many innovative solutions, including a unique glazing method with solid strips without seams or screws.


Material main: Wood
Material secondary: EPS
Designed in: Finland
Manufactured in: Latvia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Estonia
  • Finland
  • Latvia
  • Lithuania
  • Russia

BIMobject SEEK Properties

Doors - Door sets

Name Value
Door Frame Material Wood
Material Wood

All BIM objects are real products from real manufacturers confirmed and approved