Unique ref.: | jw_interior_door_hp_fs6_single |
---|---|
Brand: | JELD-WEN Northern Europe |
Product family: | Interior doors |
Product group: | High Performance |
Date of publishing: | 2019-02-07 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.jeld-wen.fi/ammattilaiset/tuotteet/luokitellut-ovet/ |
---|---|
Installation instructions: | https://www.jeld-wen.fi/ohjeet/latauskeskus/ |
COBie Product Data Sheet: | |
Product certification: | https://www.jeld-wen.fi/ohjeet/latauskeskus/#79746 |
Technical description: | https://www.jeld-wen.fi/ohjeet/latauskeskus/ |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/jeld-wen-northern-europe/product/jw_interior_door_hp_fs6_single
Material main: | Wood |
---|---|
Material secondary: | Wood |
Designed in: | Finland |
Manufactured in: | Finland |
BIMobject Category: | Doors - Door sets |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Uniclass 1.4 Code: | L411 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | PR-59-23 |
Uniclass 2.0 Description: | Doorsets |
Uniclass 2015 Code: | Pr_30_59_24 |
Uniclass 2015 Description: | Doorsets |
NBS Reference Code: | 59-23 |
NBS Reference Description: | Doorsets |
CSI MasterFormat 2014 Code: | 08 10 00 |
CSI MasterFormat 2014 Title: | Doors and Frames |
OmniClass Number: | 23-17 11 00 |
OmniClass Title: | Doors |
CSI UniFormat II Code: | C1020 |
CSI UniFormat II Title: | Interior Doors |
Name | Value |
---|---|
Material | Wood |
Material - Core | Wood |
All BIM objects are real products from real manufacturers confirmed and approved