We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Custom Wood, All-Wood Sliding 1-Panel Sidelight Narrow Stile Door

Unique ref.: sl-030
Brand: JELD-WEN Windows and Doors
Product family: Sliding Patio Doors
Product group: Custom Wood Patio Doors
Date of publishing: 2016-03-11
Edition number: 1
Type: Object (single object)
Download (3)
Custom Wood Patio Doors

Extraordinary artistry matched only by a multitude of exquisite options that can make it truly yours. JELD-WEN® Custom Wood patio doors let you make the most of your view and your outdoor spaces with creations that are as beautiful as they are durable.


Material main: Wood
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding
IFC classification: Door
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Sliding

Name Value
Door Style Sliding 1-Panel, Sidelight, NS
Material All-Wood
Warranty 20 year general warranty & Lifetime Limited Warranty against rot and termites

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material All-Wood

JELD-WEN Windows and Doors

Properties

Name Value
Wood Door Exterior Species AuraLast Pine | Mahogany | Fir | Custom Species {Quote Required}
Sustainable Option AuraLast Wood (pine) with reduced VOCs
Exterior Trim Available Brickmould | Adams Casing | 2" Flat Casing | 3 1/2" Side/5 1/2" Head Casing | 3 1/2" Flat Casing | 4 1/2" Flat Casing | 5 1/2" Flat Casing | Stucco Brickmould | 1 x 4 Backband Casing | Bullnose Casing | Heritage Brick Mould | Wood Pendleton Casing | No Exterior Trim
Grid Finish Brilliant White | Chestnut Bronze | Desert Sand | French Vanilla | Hartford Green | Mesa Red | Dark Chocolate | Arctic Silver | Black Licorice
Grille Pattern Available Colonial | Uneven | Praire | Diamond | Gothic | Radius | Special
Glazing Type Low-E 366 Tempered | Low-E Tempered | Clear Tempered | Low-E 180 Tempered | Obscure Tempered | Gray Tempered | Bronze Tempered | Reflective Gray Tempered | Reflective Bronze Tempered | Green Tint Tempered | Low-E 240 Tempered | LoF Low-E Tempered | Rain Tempered | Narrow Reed Tempered | Cross Reed Tempered | Glue Chip Tempered | Laminated | Sandblasted Tempered | Seedy Reamy Tempered | Low-E EC Temp (meets CA Urban Fire Code)
Interior Stain and Paint Colors Natural | Primed | Clear Lacquer | Stain Cider | Stain Cordovan | Stain Fruitwood | Stain Walnut | Stain Wheat | Paint Brilliant White | Paint Desert Sand | Paint Ivory | Custom Paint | Custom Stain
Wood Door Exterior Finish Option Primed | Natural Pine | Select Finish
AuraLast Wood Sourced Certification Sustainable Forestry Initiative (SFI) | Forest Stewardship Council™ (FSC )

BIMobject®