Publish your products
Changing table Elit Vägg 120H
Changing table Elit Vägg 120H
    Jeltec

    Changing table Elit Vägg 120H

    Elit 120H Vägg is an wall-mounted, electrical height adjustable changing table with a 57-110 cm working height. The changing table has a washing area embedded to the right on the changing table surface. The changing table is equipped with a phthalate-free mattress, high side barriers, a mixer tap and drainage components. To avoid heavy lifting, Elit 120H Vägg can be complemented with changing Klättra, a practical staircase for changing tables.The changing table is available in birch or white laminate.

    To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

    Technical specification
    • Unique ref.Elit120Hvagg
    • Product familyChanging stations
    • Product groupElit
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)1200
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden