Publish your products
Changing table Konstant - Wall mounted
Changing table Konstant - Wall mounted
Changing table Konstant - Wall mounted
Changing table Konstant - Wall mounted
Changing table Konstant - Wall mounted
    Jeltec

    Changing table Konstant - Wall mounted

    Konstant is a wall-mounted changing table with a fixed working height and a soft, appealing design. The moulded table surface can be pulled down and stowed away smoothly by means of a gas spring. Available in different colours.

    Technical specification
    • Unique ref.Konstant
    • Product familyChanging stations
    • Product groupKonstant
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Height (mm)860
    • Width (mm)620
    • Depth (mm)850
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture

    Region availability

    Europe
    Åland Islands
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit