Publish your products
Changing table Lyfta Vägg 100 H
Changing table Lyfta Vägg 100 H
    Jeltec
    Archived

    Changing table Lyfta Vägg 100 H

    Skötbord Lyfta 100h vagg is an wall-mounted electrical changing table with a minimum height of 30 cm and maximum height of 110 cm. Children easily climb up on the changing table from floor level. The changing table has a washing area embedded to the right on the changing table suface it comes equipped with a phthalate-free mattress, high rims, a mixer tap and drainage components. Skötbord Lyfta is available in birch or white laminate.
    Technical specification
    • Unique ref.Lyfta100Hvagg
    • Product familyChanging stations
    • Product groupLyfta
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)1000
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)60
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit