Publish your products
Changing table Lyfta Vägg 120
Changing table Lyfta Vägg 120
Changing table Lyfta Vägg 120
Changing table Lyfta Vägg 120
Changing table Lyfta Vägg 120
Changing table Lyfta Vägg 120
Changing table Lyfta Vägg 120
Changing table Lyfta Vägg 120
Changing table Lyfta Vägg 120
Changing table Lyfta Vägg 120
    Jeltec

    Changing table Lyfta Vägg 120

    Lyfta 120 Vägg (Wall) is an wall-mounted, electrical changing table with a minimum height of 30 cm and maximum height of 110 cm. Lyfta 120 Vägg is available with or without a sink – choose whether you want it on the right or left side.Children easily climb up on the changing table from floor level and then you simply set the right working height with the controller. Lyfta 120 Vägg includes a phthalate-free mattress and high rims. Lyfta 120 Vägg is available in birch or white laminate, Corian® and compact laminate.

    Specification
    • Width of motor cabinet: 60 cm

      Width of changing table top: 120 cm

      Depth: 80 cm

      Regulation: Electric, working height 30-110 cm (children can crawl onto the table themselves)

      Variant: Wall-mounted

      MATERIAL SPECIFICATION:

      Motor cabinet: FCS marked birch plywood (birch or white).

      Changing table top: incl. high changing table edges (14 cm) and is available in three material variants;

      - FSC marked high-pressure laminated birch plywood with rounded edges (birch or white)

      - Corian® - A non-porous and seamless material that repels moisture, dirt and bacteria.

      - Compact laminate - A durable material that is easy to clean.

      Wash basin: Choose whether you want a changing station with or without a wash basin, if so, choose whether you want the sink to be placed on the right or left.

      Mattress: Cold foam covered with phthalate-free artificial leather, certified according to ÖEKO-TEX Standard 100 class 1.

    Technical specification
    • Unique ref.Lyfta120vagg
    • Product familyChanging stations
    • Product groupElit
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)1200
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)68
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden