Publish your products
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
Changing station, dubble working area
    Jeltec

    Changing station, dubble working area

    Tvättbänk Björk/Vit + Lyfta 80

    Two Lyfta 80 (wall mounted or floor standing) changing tables, together with the washing bench, Tvättbänk Björk (wall mounted or floor standing), can provide a very smooth and safe workspace. The tables can be lowered almost all the way down to the floor (30-110cm) so children can easily climb up on the changing table from the floor. The washing bench is equipped with 4 wire baskets, drainage components, and a mixer tap with pull-out shower. These tables are delivered with a phthalate-free mattress and high side barriers. 

    To avoid possible pinch injuries, it is very important to make ensure there is enough space for the safety distance required when installing changing tables with adjustable hight. Read more about current safety standard under the link Installationguide.

    Specification
    • Width, tables + washing bench: 220 cm

      Depth: 80 cm

      Height: 90 cm and 30 –110 cm

      For many of us, 90 cm works as a working height but with this combination, you get both a workplace with a fixed height and one with an adjustable height. The combination consists of Tvättbänk Björk/Tvättbänk Vit. The changing table Lyfta 80, an electrically adjustable changing table that goes all the way down to the floor so that the children can climb onto the changing table themselves. Of course, water mixers, wire baskets, phthalate-free mattresses and high changing table tops are included in your buy. You will find more information about all our products on our website, www.jeltec.se

    Technical specification
    • Unique ref.Tvattbank-Lyfta
    • Product familyChanging stations
    • Product groupLyfta
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)2200
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit