Publish your products
Changing station, dubble working area
Changing station, dubble working area
    Jeltec

    Changing station, dubble working area

    Two Elite vägg (wall) changing tablet, together with Tvättbänk Vägg, a wall washing bench, provide a very smooth and safe surface for nappy changing, making it even easier to clean as these units are mounted on the wall. Elite wall-mounted units are installed with the help of a rail on the wall and consist of an electric height-adjustable changing table with a 57-110 cm working height. To avoid heavy lifting Elite Vägg can be supplemented with Klättra climbing steps. The washing bench is equipped with 3 wire baskets, drainage components, and a mixer tap with pull-out shower. These tables are delivered with a phthalate-free mattress and high side barriers.

    To avoid possible pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

    Technical specification
    • Unique ref.TvattbankVagg-ElitVagg
    • Product familyChanging stations
    • Product groupLyfta
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)2200
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)100
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit