Publish your products
changing table Björk  80
changing table Björk  80
changing table Björk  80
    Jeltec

    changing table Björk 80

    Björk 80 changing table is part of a series of changing tables with a lovely wood finish and a fixed working height (90cm). The changing table is equipped with 6 wire baskets (suitable for nappy storage) a phthalate-free mattress and high side barriers for safety. To avoid having to lift children, you can supplement the changing table with the changing table steps, Trappan, or the traditional changing table ladder, Stegen. These tables are available in birch or white laminate.

    Technical specification
    • Unique ref.bjork80
    • Product familyChanging stations
    • Product groupBjork
    • TypeObject (single object)
    • Date of publishing2016-10-17
    • Edition number1
    • Height (mm)900
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)45
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden