Publish your products
PADANA Square shower tray 90x90 cm gel coat
Jika

PADANA Square shower tray 90x90 cm gel coat

Square shower tray Padana, 90x90 cm, gel coat
Technical specification
  • Unique ref.211932
  • Product familyPadana
  • Product groupShower trays
  • TypeObject (single object)
  • Date of publishing2019-02-25
  • Edition number1
  • Height (mm)75
  • Width (mm)945
  • Depth (mm)945
Related
  • Material mainAggregated natural stone
  • Designed inCzech Republic
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Armenia
Angola
Andorra
Azerbaijan
Benin
Austria
Bahrain
Botswana
Belarus
Bangladesh
Burkina Faso
Belgium
Bhutan
Burundi
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Bulgaria
Brunei
Cape Verde
Croatia
Cambodia
Central African Republic
Cyprus
China
Chad
Czech Republic
Christmas Island
Comoros
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Estonia
Georgia
Democratic Republic of the Congo
Faroe Islands
Hong Kong
Djibouti
Finland
India
Egypt
France
Indonesia
Equatorial Guinea
Germany
Iran
Eritrea
Gibraltar
Iraq
Eswatini
Greece
Israel
Ethiopia
Guernsey
Japan
Gabon
Hungary
Jordan
Ghana
Iceland
Kazakhstan
Guinea
Ireland
Kuwait
Guinea-Bissau
Isle of Man
Kyrgyzstan
Kenya
Italy
Laos
Lesotho
Jersey
Lebanon
Liberia
Latvia
Macau
Libya
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit