CUBITO PURE Washbasin bowl Ø 40 cm, round
Jika

CUBITO PURE Washbasin bowl Ø 40 cm, round

CUBITO PURE Washbasin bowl Ø 40 cm, round
Technical specification
  • Unique ref.818420
  • Collection setCubito pure
  • CollectionBasin
  • TypeObject (single object)
  • Date of publishing2019-11-29
  • Edition number1
  • Height (mm)190
  • Width (mm)400
  • Depth (mm)400
Related
  • Material mainVitreous china
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategorySanitary - Wash Basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 1.4 CodeL7212
  • Uniclass 1.4 DescriptionWashbasins
  • Uniclass 2.0 CodeSS-35-65-70-94
  • Uniclass 2.0 DescriptionWash Basin Systems
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • NBS Reference Code35-65-70-94
  • NBS Reference DescriptionWash Basin Systems
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Africa Asia
Albania
Algeria
Afghanistan
Andorra
Angola
Bahrain
Austria
Benin
Iran
Belarus
Botswana
Iraq
Belgium
Burkina Faso
Israel
Bosnia and Herzegovina
Burundi
Jordan
Bulgaria
Cameroon
Kuwait
Croatia
Cape Verde
Lebanon
Cyprus
Central African Republic
Oman
Czech Republic
Chad
Palestine
Denmark
Comoros
Qatar
Estonia
Côte d'Ivoire
Saudi Arabia
Faroe Islands
Democratic Republic of the Congo
Syria
Finland
Djibouti
Turkey
France
Equatorial Guinea
United Arab Emirates
Germany
Eritrea
Yemen
Gibraltar
Ethiopia
Armenia
Greece
Gabon
Azerbaijan
Guernsey
Ghana
Bangladesh
Hungary
Guinea
Bhutan
Iceland
Guinea-Bissau
British Indian Ocean Territory
Ireland
Kenya
Brunei
Isle of Man
Lesotho
Cambodia
Italy
Liberia
China
Jersey
Libya
Christmas Island
Latvia
Madagascar
Cocos (Keeling) Islands
Liechtenstein
Malawi
Georgia
Lithuania
Mali
Hong Kong
Luxembourg
Mauritania
India
Macedonia (FYROM)
Mauritius
Indonesia
Malta
Mayotte
Japan
Moldova
Morocco
Kazakhstan
Monaco
Mozambique
Kyrgyzstan
Montenegro
Namibia
Laos
Netherlands
Niger
Macau
Norway
Nigeria
Malaysia
Poland
Republic of the Congo
Maldives
Portugal
Reunion
Mongolia
Romania
Rwanda
Myanmar (Burma)
Russia
Saint Helena
Nepal
San Marino
São Tomé and Príncipe
North Korea
Serbia
Senegal
Pakistan
Slovakia
Seychelles
Philippines
Slovenia
Sierra Leone
Singapore
Spain
Somalia
South Korea
Svalbard and Jan Mayen
South Africa
Sri Lanka
Sweden
South Sudan
Taiwan
Switzerland
Sudan
Tajikistan
Ukraine
Swaziland
Thailand
United Kingdom
Tanzania
Turkmenistan
Vatican City
The Gambia
Uzbekistan
Åland Islands
Togo
Vietnam
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Egypt