BABY Floorstanding WC washout horizontal
Jika

BABY Floorstanding WC washout horizontal

Technical specification
  • Unique ref.822036
  • Collection setBaby
  • CollectionWCs
  • Date of publishing2021-07-07
  • Edition number1
  • Height (mm)350
  • Width (mm)295
  • Depth (mm)385
Related
  • Material mainVitreous china
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)14.5
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • NBS Reference Code35-93-97
  • NBS Reference DescriptionWc Suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures