We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Double toilet tissue holder

Unique ref.: double_toilet_tissue_holder
Brand: Jofel
Product family: Bath accessories
Product group: Luxury
Width (mm): 260
Height (mm): 35
Depth (mm): 72
Date of publishing: 2019-05-14
Edition number: 1
Type: Object (single object)
Download (10)
*Double toilet tissue holder, for spare roll
*Chrome plated brass, bright finish, high quality and resistance.
*Antivandalism, reduced dimensions.
*Fixed to wall by means of screws and wallplugs (provided).
*To be installed in horizontal position
*Screws to fix to wall are concealed by trim
*Functional, simple, elegant, modern and low cost.
*Easy to clean and maintain.
*Sturdy, long lasting life..
*Clean only with damp cloth.
*Adaptable, suits perfectly any type of installation and décor.

MADE OF CHROME PLATED BRASS
BRIGHT FINISH
2 TOILET TISSUE ROLLS, REGULAR SIZE
EASY TO CLEAN ANTIVANDALISM INSTALLATION
FIXING BY MEANS OF SCREWS AND WALL PLUGS (PROVIDED)
ACCESSORIES: 2 SCREW, 2 WALL PLUG AND 1 HEX KEY
PACKAGING SINGLE UNIT PACKAGING.


Material main: Chrome
Material secondary: Chrome
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 0.265

BIMobject Category: Sanitary - Toilet Accessories
IFC classification: Furnishing Element
UNSPSC name: Hanging toiletry organizer or shelf
UNSPSC code: 52171001
Uniclass 2.0 Code: PR-35-75-88
Uniclass 2.0 Description: Toilet Roll Holders
Uniclass 2015 Code: Pr_40_20_76_88
Uniclass 2015 Description: Toilet roll holders
NBS Reference Code: 35-75-88
NBS Reference Description: Toilet Roll Holders
CSI MasterFormat 2014 Code: 10 28 13
CSI MasterFormat 2014 Title: Toilet Accessories
OmniClass Number: 23-21 43 15 31
OmniClass Title: Toilet Tissue Dispensers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Toilet Accessories

Name Value
Colour Bright finish
Depth 72 mm
Height 35 mm
Integral Finish Chrome brass
Length 260 mm
Material Chrome plated brass
Mounting Wall mounted by means of screws and wall plugs
Toilet Paper Capacity 2 roll
Warranty 2 years
Width 260 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 260 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Bright finish
Material Chrome plated brass

BIMobject®