We are using cookies to provide our services

By using our services you agree to our use of cookies

Hand dryer high speed AVE ABS 220-240V 50/60Hz

Unique ref.: hand_dryer_ave_abs_220-240V_50-60hz
Brand: Jofel
Product family: Hand dryers
Product group: AVE
Width (mm): 260
Height (mm): 330
Depth (mm): 180
Date of publishing: 2019-04-23
Edition number: 1
Type: Object (single object)
Download (10)
AVE HIGH SPEED HAND DRYER

Ref.: AA19000 ABS PLASTIC COLOR WHITE
AA19600 ABS PLASTIC COLOR BLACK

“Robust high speed hand dryer”

• Reducing drying time
• Financial saving

Hands are dried with filtered air.

Universal engine
Power: 1,4 kW
2 years warranty
(except for parts subject to wear)

VOLTAGE: 220-240 V
FREQUENCY: 50-60 Hz
CONSUMPTION: 6,1 A
MOTOR POWER: 750 W
AIR HEATING ELEMENT POWER: 650 W
TOTAL POWER: 1400 W
MOTOR RPM : 23.000
*AIR SPEED: 400 Km / HOUR
EFFICIENT AIRFLOW: 220 m³ / HOUR
*SOUND PRESSURE: 75 dBA
AIR TEMPERATURE: 40º C
ELECTRICAL INSULATION: CLASS II
CERTIFICATIONS: CE
PROTECTION DEGREE: IP23
TYPE OF MOTOR: UNIVERSAL


Material main: ABS
Material secondary: ABS
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 4.185

BIMobject Category: Sanitary - Dryers (Hand & Hair)
IFC classification: Electric Appliance
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L82421
Uniclass 1.4 Description: Hand driers
Uniclass 2.0 Code: SS-60-80
Uniclass 2.0 Description: Drying Systems
Uniclass 2015 Code: Pr_40_70_62_37
Uniclass 2015 Description: Hand driers
NBS Reference Code: 60-80
NBS Reference Description: Drying Systems
CSI MasterFormat 2014 Code: 10 28 13.13
CSI MasterFormat 2014 Title: Commercial Toilet Accessories
OmniClass Number: 23-31 25 15
OmniClass Title: Hand Dryers
CSI UniFormat II Code: E1090
CSI UniFormat II Title: Other Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Dryers (Hand & Hair)

Name Value
Depth 180
Dryer Type Universal
Height 330
Integral Finish Bright
Material ABS Plastic
Method of Operation Optic sensor
Mounting Wall mounted
Mounting Height 1.5 m
Power Requirements 220-240 V 50/60 Hz
Warranty 2 years
Width 260

All BIM objects are real products from real manufacturers confirmed and approved