We are using cookies to provide our services

By using our services you agree to our use of cookies

Hand dryer high speed AVE INOX 220-240V 50/60Hz

Unique ref.: hand_dryer_ave_inox_220-240V_50-60hz
Brand: Jofel
Product family: Hand dryers
Product group: AVE
Width (mm): 260
Height (mm): 330
Depth (mm): 180
Date of publishing: 2019-04-23
Edition number: 1
Type: Object (single object)
Download (10)
AVE HIGH SPEED HAND DRYER

Ref.: AA18000 STAINLESS STEEL BRIGHT
AA18500 STAINLESS STEEL SATIN
AA180T0 PLUS STAINLESS STEEL BRIGHT
AA185T0 PLUS STAINLESS STEEL SATIN

“Robust high speed hand dryer”

• Reducing drying time
• Lower energy consumption
• More environmental friendly
• Financial saving

Hands are dried with filtered air.

REDUCED FUNCTIONING COSTS
Thanks to its intelligent design, AVE hand dryer has very low cost, probably, the lowest in its category.

Universal engine
Power: 1,4 kW
2 years warranty
(except for parts subject to wear)

PLUS VERSION: When room temperature is over 25 ºC, the heating element will be automatically disconnected.

This allows energy saving.

VOLTAGE: 220-240 V
FREQUENCY: 50-60 Hz
CONSUMPTION: 6,1 A
MOTOR POWER: 750 W
AIR HEATING ELEMENT POWER: 650 W
TOTAL POWER: 1400 W
MOTOR RPM : 23.000
*AIR SPEED: 400 Km / HOUR
EFFICIENT AIRFLOW: 220 m³ / HOUR
*SOUND PRESSURE: 75 dBA
AIR TEMPERATURE: 40º C
ELECTRICAL INSULATION: CLASS II
CERTIFICATIONS: CE – GMARK INTERTEK
PROTECTION DEGREE: IP23
TYPE OF MOTOR: UNIVERSAL


Material main: ABS
Material secondary: Stainless steel
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 4.185

BIMobject Category: Sanitary - Dryers (Hand & Hair)
IFC classification: Electric Appliance
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L82421
Uniclass 1.4 Description: Hand driers
Uniclass 2.0 Code: SS-60-80
Uniclass 2.0 Description: Drying Systems
Uniclass 2015 Code: Pr_40_70_62_37
Uniclass 2015 Description: Hand driers
NBS Reference Code: 60-80
NBS Reference Description: Drying Systems
CSI MasterFormat 2014 Code: 10 28 13.13
CSI MasterFormat 2014 Title: Commercial Toilet Accessories
OmniClass Number: 23-31 25 15
OmniClass Title: Hand Dryers
CSI UniFormat II Code: E1090
CSI UniFormat II Title: Other Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Dryers (Hand & Hair)

Name Value
Depth 180
Dryer Type Universal
Height 330
Integral Finish Inox
Material Stainless steel
Method of Operation Optic sensor
Mounting Wall mounted
Mounting Height 1.5 m
Power Requirements 220-240 V 50/60 Hz
Warranty 2 years
Width 260

All BIM objects are real products from real manufacturers confirmed and approved