We are using cookies to provide our services

By using our services you agree to our use of cookies

Inox soap dispenser classic range horizontal

Unique ref.: inox_soap_dispenser_classic_horizontal
Brand: Jofel
Product family: Bath accessories
Product group: Luxury
Width (mm): 209
Height (mm): 124
Depth (mm): 114
Date of publishing: 2019-05-14
Edition number: 1
Type: Object (single object)
Download (10)
*Horizontal bulk fill soap dispenser.
*Cover and support made of inox steel, satin finish.
*Content viewer.
*External push button, cylindrical shape, non-drip and anti-corrosion valve
*Antivandal.
*Capacity: 1 Litre.
*Traditional classic range.
*Maximum sturdiness and duration.
*Suits perfectly any type of installation or decor

BULK FILL HORIZONTAL SOAP DISPENSER
SATIN STAINLESS STEEL COVER AND SUPPORT
CONTENT VIEWER ANTIVANDALISM SYSTEM
CAPACITY: 1 LITRE
PUSH BUTTON WITH NON-DRIP AND ANTI-CORROSION VALVE
PUSH BUTTON PRESSURE: 2,4 Kg DOSE PER PULSATION: 1 gr ANTIVANDALISM SYSTEM
FIXING BY MEANS OF SCREWS AND WALL PLUGS (PROVIDED)
ACCESSORIES: 3 WALL PLUGS AND 3 SCREWS
PACKAGING: SINGLE UNIT PACKAGING


Material main: Chrome
Material secondary: Chrome
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 0.495

BIMobject Category: Sanitary - Accessories
IFC classification: Furnishing Element
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L8246
Uniclass 1.4 Description: Soap holders/dispensers
Uniclass 2.0 Code: PR-35-76-80
Uniclass 2.0 Description: Soap Dispensers
Uniclass 2015 Code: Pr_40_70_22_81
Uniclass 2015 Description: Soap dispensers
NBS Reference Code: 35-76-80
NBS Reference Description: Soap Dispensers
CSI MasterFormat 2014 Code: 10 28 13
CSI MasterFormat 2014 Title: Toilet Accessories
OmniClass Number: 23-31 25 29 13
OmniClass Title: Hand Soap Dispensers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Integral Finish Satin ; Polished
Material Stainless steel
Method of Operation Push button

All BIM objects are real products from real manufacturers confirmed and approved