Publish your products
CARTRIDGE SOAP DISPENSER "AZUR"
Jofel
Archived

CARTRIDGE SOAP DISPENSER "AZUR"

*Cartridge soap dispenser, range "Azur".
*Made of white ABS of high quality and performance.
*Key lock
*Content viewer
*For Jofel cartridges refs. AT51280, AT51380 and AT51580, 0'800 capacity
*Push button integrated on cover.
*Widely tested: Maximum performance and long lasting life.
*Easy to clean and maintain.
*Suits perfectly any type or decor and installation
*Recommended for collectivities and public toilets with high traffic of people

Specification
  • *Cartridge soap dispenser, range "Azur".
    *Made of white ABS of high quality and performance.
    *Key lock
    *Content viewer
    *For Jofel cartridges refs. AT51280, AT51380 and AT51580, 0'800 capacity
    *Push button integrated on cover.
    *Widely tested: Maximum performance and long lasting life.
    *Easy to clean and maintain.
    *Suits perfectly any type or decor and installation
    *Recommended for collectivities and public toilets with high traffic of people

Technical specification
  • Unique ref.Soap_dispenser_AZUR_ABS_800ml
  • Product familySoap dispensers
  • Product groupAitana
  • TypeObject (single object)
  • Date of publishing2020-05-18
  • Edition number1
  • Height (mm)271
  • Width (mm)127
  • Depth (mm)110
Related
  • Material mainABS
  • Material secondaryABS
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)0.455
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • OmniClass Number23-21 43 15 21
  • OmniClass TitleInstitutional Soap Dispensers