Publish your products
Soap dispenser Clasico
Jofel
Archived

Soap dispenser Clasico

*Classic bulk fill soap dispenser. *Deposit and cover made of smoke SAN. *Support and push button of white ABS of high quality and resistance *Key lock *Capacity: 0.400 Litre. *Included in the range "Azur". *Easy to clean and maintain. *Great performance and long lasting life. *Allows to monitor the quantity of soap available. *Highly tested on the market. *Recommended for collectivities and public toilets with high traffic of people.
Specification
  • BULK FILL SOAP DISPENSER WITH REFILLABLE DEPOSIT DEPOSIT AND COVER OF SMOKE SAN PLASTIC BASE AND PUSH BUTTON OF WHITE ABS KEY LOCK CAPACITY: 0,400 L EASY CLEANING AND MAINTENANCE
Technical specification
  • Unique ref.soap_dispenser_clasico
  • Product familySoap dispensers
  • Product groupClassic
  • TypeObject (single object)
  • Date of publishing2019-12-18
  • Edition number1
  • Height (mm)135
  • Width (mm)82
  • Depth (mm)115
Related
  • Material mainABS
  • Material secondaryABS
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)0.25
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationFurnishing Element
  • ETIM CodeEC010549
  • ETIM NameSoap dispenser
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit