Publish your products
Z-Fold towel dispenser Azur
Z-Fold towel dispenser Azur
Z-Fold towel dispenser Azur
    Jofel
    Archived

    Z-Fold towel dispenser Azur

    Z-FOLD TOWEL dispenser AZUR Z-fold hand towel dispenser Made of white ABS of high quality and resistance Key lock, level viewer and hinged cover Acommodates up to 600 z-fold towels Delivers unfolded towels by the underside, one at a time: reduced cost. Included in the range "Azur" Refill of towels is easy, quick and simple Maximum saving of paper Hygienic: Avoids contamination when touching towels manually Robust, long lasting life Easy to clean and maintain Ideal for places with high traffic of people Recommended for collectivities and public toilets
    Specification
    • DIMENSIONS WITHOUT PACKAGING HEIGHT: 365 mm WIDTH: 275 mm DEPTH: 130 mm WEIGHT: 0,885 Kg DIMENSIONS WITH PACKAGING HEIGHT: 370 mm WIDTH: 275 mm DEPTH: 130 mm WEIGHT: 1.025 Kg MATERIAL: ABS plastic CAPACITY: 600 Z folded paper towels FIXATION ON WALL: by means of screws and wall plugs (provided) also suitable for adhesive fixing (not provided). ACCESSORIES INCLUDED: two pronged inox key, 4 wall plugs and 4 screws
    Technical specification
    • Unique ref.Z-Fold_600_towel_dispenser_AZUR
    • Product familyPaper dispensers
    • Product groupAZUR
    • TypeObject (single object)
    • Date of publishing2019-02-14
    • Edition number1
    • Height (mm)365
    • Width (mm)275
    • Depth (mm)130
    Related
    • Material mainABS
    • Material secondaryABS
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)0.885
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    • OmniClass Number23-31 25 19 11
    • OmniClass TitlePaper Towel Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit