Publish your products
FS Fan-Coil Unit, Vertical, Hi-Rise - Exposed Unit

FS Fan-Coil Unit, Vertical, Hi-Rise - Exposed Unit

Johnson Controls FS Series Vertical Hi-Rise fan coil units are designed to maximize flexibility of selection and installation, and for ease of service. The extensive variety of standard options available on FS Series fan coils allows you to find the versatility to fit any HVAC system designer’s needs. The units are also designed to exceed the stringent quality standards of the institutional market, while remaining cost competitive in the commercial and residential segments of the market. Johnson Controls Vertical Hi-Rise fan coil units set the new standards for innovation, quality, flexibility, and competitive pricing.

  • Flexible design - Single or dual units, exposed or concealed cabinet; 2- or 4-pipe coils
  • Installation ease - Units ship with risers installed; optionally, risers can ship loose and be installed and tested in the field, to reduce project cycle time; stainless-steel, braided hoses speed coil connections
  • Optimized performance - ARI-440 certified and labeled; chilled-water coil for cooling, hot-water or electric coil for heating.
  • Enhanced humidity control - Unique options available to mitigate conditions that contribute to mold
  • Piping packages - Factory-assembled piping packages available
  • Choice of controls - Thermostats can be analog, digital display, or programmable; unit-mount or remote-mount. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
  • Excellent IAQ - Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam
  • Superior serviceability - Fan deck and drain pan can be removed for servicing
Technical specification
  • Unique ref.jci-fcu-fsx
  • Product familyAir Distribution - Terminal Units - Fan Coil
  • Product groupFan Coil - Vertical - High-Rise
  • TypeObject (single object)
  • Date of publishing2012-10-25
  • Edition number1
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationHeat Exchanger
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodePr_70_65_03_29
  • Uniclass 2015 DescriptionFan coil units
  • CSI MasterFormat 2014 Code23 82 19
  • CSI MasterFormat 2014 TitleFan Coil Units
  • OmniClass Number23-33 33 11
  • OmniClass TitleFan Coil Units
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit