Unique ref.: | sky_dsh_dsv |
---|---|
Brand: | Johnson Controls, Inc |
Product family: | Packaged - Indoor - Self Contained Equipment |
Product group: | Self Contained Units |
Date of publishing: | 2020-09-03 |
Edition number: | 2 |
Type: | Object (single object) |
SKYMARK Air-Cooled Self-Contained units are manufactured using high-quality products and processes and save energy for our customers. Convenient for installations when packaged indoor equipment are needed or required, units are installed easily on the perimeter of the building for condenser airflow.
Horizontal units can also be installed in a split configuration to allow the evaporator section to be installed closer to the conditioned space. Available airside economizers allow the unit to operate without the compressor when outside air temperatures are appropriate.
Product url: | http://www.skymarkinternational.com/product.html |
---|---|
Installation instructions: | https://files.hvacnavigator.com/p/145.32-iom5.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://files.hvacnavigator.com/p/sk145.10-eg2.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/johnsoncontrols/product/sky_dsh_dsv
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: |
BIMobject Category: | HVAC - Air Conditioning |
---|
BIMobject®