Publish your products
YCWL, YCRL Water-Cooled Scroll Liquid Chiller Style A
YCWL, YCRL Water-Cooled Scroll Liquid Chiller Style A
YCWL, YCRL Water-Cooled Scroll Liquid Chiller Style A
YCWL, YCRL Water-Cooled Scroll Liquid Chiller Style A

    YCWL, YCRL Water-Cooled Scroll Liquid Chiller Style A

    4.7 out of 5 stars4.7(11 reviews)

    YCWL Scroll Chiller50-200 TR (175-630 kW)

    YORK® YCWL Water-cooled Scroll Chillers deliver superior energy efficiency, with the capacity to meet a wide range of cooling requirements.

    • Industry-leading design and off-design efficiencies
    • Charged with environmentally responsible HFC-410A
    • Designed to fit through standard 3-foot doors for ease of installation

    Advanced Scroll Technology

    Innovative scroll-compressor technology and state-of-the-art heat exchanger design enables YCWL chillers to handle a wide range of operating conditions. And for even greater flexibility, YCWL chillers can be equipped with a number of electrical, control and detection options. 

    YCRL Scroll Chiller50-170 TR (175-597 kW)

    YORK® YCRL Remote Condenser Liquid Chillers provide chilled water for all air conditioning applications that use central station air handling or terminal units. They are self-contained and are designed for indoor (new or retrofit) installation. Each unit includes  hermetic scroll compressors, a liquid evaporator, and a user-friendly, diagnostic Microcomputer Control Center all mounted on a rugged steel base. Remote condensers (model VDC) are available separately from Johnson Controls. The units are produced at an ISO 9001 registered facility. The YCRL chillers are rated in accordance with AHRI Standard 550/590.

    Specification
    • Features

      • Industry-leading design and off-design efficiencies
      • Rugged design for lower maintenance costs
      • Standard building automation system (BAS) communication
      • Features Smart Connected technology for cloud-based analytics and monitoring
      • Lowest minimum circuit ampacity (MCA) in the industry maximizes capacity on retrofit projects
      • Non-reversing heat pump capability
      • Remote condenser option (YCRL)
    Technical specification
    • Unique ref.york_ycwl
    • Product familyChillers & Heat Pumps - Water Cooled
    • Product groupWater-Cooled Scroll Chillers
    • TypeObject (single object)
    • Date of publishing2021-09-15
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Chillers

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit