Set your location and language to prioritise localised information.
United States
English
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
johnsonsuisse/products/282ff34f-2a03-49a0-8aa8-21f66c4b3ec8
Home
Categories
Sanitary
Showers
Single lever wall-mounted shower mixer column set with panel and button diverter
JohnsonSuisse
Follow
Single lever wall-mounted shower mixer column set with panel and button diverter
Single lever wall-mounted shower mixer column set with panel and button diverter
Download
Technical specification
Technical specification
Unique ref.
WBFA301216CP
Product family
Shower Column
Product group
Shower Column
Type
Object (single object)
Date of publishing
2020-08-11
Edition number
1
Width (mm)
349
Depth (mm)
604
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/johnsonsuisse/shower-column/single-lever-wall-mounted-shower-mixer-column-set-panel-button-diverter-WBFA301216CP
Related
Related
Material main
Brass
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
SL_35_80_80
Uniclass 2015 Description
Showers
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Single lever wall-mounted shower mixer column set
Download
JohnsonSuisse
Single lever wall-mounted shower mixer column set with panel
Download
JohnsonSuisse
Shower kit with hand shower, 1.75m flexible hose and 602mm sliding bar (three function)
Download
JohnsonSuisse
Brass Shower Arm Length 400mm (round)
Download
JohnsonSuisse
Flores II Fixed shower head with single function
Download
JohnsonSuisse
Brass Shower Arm and Flange 300mm
Download