Publish your products
Trezzo-N 480 Wall Hung Basin Set - One Centre Tap Hole

Trezzo-N 480 Wall Hung Basin Set - One Centre Tap Hole

Trezzo-N 480 Wall Hung Basin Set - One Centre Taphole
Technical specification
  • Unique ref.WBSATZ101WW
  • Product familyTrezzo-N
  • Product groupBasin
  • TypeObject (single object)
  • Date of publishing2024-02-28
  • Edition number1
  • Height (mm)185
  • Width (mm)480
  • Depth (mm)485
Related
  • Material mainVitreous china
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit