Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/83ce0fb8-d0e9-45a7-985c-d825ce4e5daf
Home
Categories
Sanitary
Toilets
Venice One Piece WC
Available in United States
JohnsonSuisse
Follow
Venice One Piece WC
Dual Outlet 4.5/3L One Piece WC (Rimless)
Download
Technical specification
Technical specification
Unique ref.
WBSC950218WW
Product family
Venice
Product group
Water Closet
Type
Object (single object)
Date of publishing
2026-10-30
Edition number
1
Height (mm)
765
Width (mm)
370
Depth (mm)
645
Links
Links
Product url
https://www.johnsonsuisse.com.my/products/venice-dual-outlet-4-53l-rimless-one-piece-wc-set-WBSC950218..?sku=WBSC950218WW
Related
Related
Material main
Vitreous china
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
CSI MasterFormat 2014 Code
22 40 00
CSI MasterFormat 2014 Title
Plumbing Fixtures
Similar products
JohnsonSuisse
Deck Mounted Self-Closing Tap
Download
JohnsonSuisse
Lazio Quarter Turn 1/2" Basin Pillar Tap
Download
JohnsonSuisse
Lira Basin Pillar Tap
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download