Publish your products
Swift Wall Toilet Brush & Holder Glass

Swift Wall Toilet Brush & Holder Glass

Wall-mounted toilet brush holder - Can be installed with screws
Technical specification
  • Unique ref.GDC150100
  • Product familySwift
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2017-12-22
  • Edition number1
  • Height (mm)396
  • Width (mm)75
  • Depth (mm)110
Related
  • Material mainMetal
  • Material secondaryChrome
  • Designed inSpain
  • Manufactured inChina
  • Weight Net (Kg)0.736
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameHanging toiletry organizer or shelf
  • UNSPSC code52171001
  • Uniclass 2015 CodePr_40_20_76_86
  • Uniclass 2015 DescriptionToilet brush holders
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Oceania Asia
Australia
Malaysia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit